(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun Kit EA365AB

Heat Gun Kit EA365AB
  • Volume Discount

[Product Specifications]
・2 stage temperature control (260℃/400℃)
・Airflow-260L/min
・Power source-120VAC, 1,200W
・Dim.-214 x 80 x 194(H)mm
・Weight-660g
・Accessories-48mm wide nozzle, 79mm wide nozzle,32mm hook nozzle, 23mm pinpoint nozzle, case
・Cord length-1.8m (with earth)

Part Number

Configured Part Number is shown.

EA365AB

Part Number
EA365AB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365AB in the Heat Gun Kit EA365AB series.

Additional Products in this Category

Tech Support