(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
・Warm flow,Temperature-450℃
・Air flow-180L/min
・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)
・Power supply-AC100V, (50/60Hz)
・Power consumption-1000W
・Size-213x70x191(H)mm
・Weight-About 750g
・Cord Length(m)-30
Part Number
Configured Part Number is shown.
EA365VA-1
Please check the type/dimensions/specifications of the part EA365VA-1 in the Heat Gun EA365VA-1 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy