(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: High Speed Steel Precision Combination Imprinter
•Hardness: HRC60 degrees
•Set Content: 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block
•Material: High-Speed Steel (SKH-51)
•Feature: Alphanumeric characters from up to 16 digits (1.5 mm) to 6 digits (6.0 mm) can be engraved at the same time.
Part Number |
---|
UC-15BS |
UC-20BS |
UC-25BS |
UC-30BS |
UC-40BS |
UC-50BS |
UC-60BS |
Loading...
Model | High-Speed Precision Combination Stamp | Set Content | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | Hardness | HRC60 degrees |
---|---|---|---|---|---|
Material | High-Speed Steel (SKH-51) | Features | Alphanumeric characters from up to 16 digits (1.5 mm) to 6 digits (6.0 mm) can be engraved at the same time. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy