(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Using both loupes together enables 7x magnification.
Product Model | Pocket Loupe | Magnification(times) | 4 / 7 | Lens Size(mm) | φ 36 |
---|---|---|---|---|---|
JAN Code | 4989833058494 | Size(mm) | H 101 (57) x W 43 x D 18 (when stored) | Weight(g) | 54 |
Please check the type/dimensions/specifications of the part SL-49 in the Pocket Loupe, SL-48/49 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy