(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HO7MA Soft Jaw (for HOWA)【3 Pieces Per Package】

HO7MA Soft Jaw (for HOWA)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used.
Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

Part Number
HO7MA-6
HO7MA-8
HO7MA-10
HO7MA-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630152.463070.530114-07871200

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

835203.28359032114-07951900

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

104025410409035114-08092400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250304.8125010540114-08174200

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Details Type For HO7MA Pitch(mm) 1.5 Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support