(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center NCF-N

Rolling Center NCF-N
  • Volume Discount

•Feature: The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making
•Maximum Number Of Rotation (per minute): 5500
•Deflection of Center (Max.): TIR0.003

Part Number

Configured Part Number is shown.

Part Number
NCF3-401
NCF3-402
NCF3-421
NCF3-422
NCF4-401
NCF4-402
NCF4-403
NCF4-421
NCF4-422
NCF4-423
NCF5-401
NCF5-402
NCF5-403
NCF5-421
NCF5-422
NCF5-423
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter D1
(mm)
1 Piece(s)Available

9 Days or more

MT3N/AA53622212821.555.53620173.5-42.5
1 Piece(s)Available

9 Days or more

MT3N/AB536222-821.555.532.5-170-42.5
1 Piece(s)Available

9 Days or more

MT3YesA, with Carbide53622212821.555.53620173.51042.5
1 Piece(s)Available

9 Days or more

MT3YesB, with Carbide536222-821.555.532.5-1701042.5
1 Piece(s)Available

9 Days or more

MT4N/AA62722712104.51.8644320211.5-49.5
1 Piece(s)Available

9 Days or more

MT4N/AB627227-104.51.86437.5-206-49.5
1 Piece(s)Available

9 Days or more

MT4N/AC6272278104.51.8644230210.5-49.5
1 Piece(s)Available

9 Days or more

MT4YesA, with Carbide62722712104.51.8644320211.51049.5
1 Piece(s)Available

9 Days or more

MT4YesB, with Carbide627227-104.51.86437.5-2061449.5
1 Piece(s)Available

9 Days or more

MT4YesC, with Carbide6272278104.51.8644230210.5849.5
1 Piece(s)Available

9 Days or more

MT5N/AA688230141322.368.54622246.5-52.5
1 Piece(s)Available

9 Days or more

MT5N/AB688230-1322.368.541-241.5-52.5
1 Piece(s)Available

9 Days or more

MT5N/AC68823081322.368.54630246.5-52.5
1 Piece(s)Available

9 Days or more

MT5YesA, with Carbide688230141322.368.54622246.51052.5
1 Piece(s)Available

9 Days or more

MT5YesB, with Carbide688230-1322.368.541-241.51852.5
1 Piece(s)Available

9 Days or more

MT5YesC, with Carbide68823081322.368.54630246.5852.5

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making the rotation torque is smooth. The A type and C type are slim types and are thus ideal for screw cutting and edge machining. A labyrinth (non-contact) mechanism is utilized in order to achieve waterproofing when cutting oil is used. Deflection of Center (Max.) TIR0.003
Maximum Number of Rotation(min-1) 5500

Additional Products in this Category

Tech Support