(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw (for Matsumoto)【3 Pieces Per Package】

Soft Jaw (for Matsumoto)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

Part Number
M-6
M-8X
M-10
M-12
M-15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

634152.461.5348027.5112-91391400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

840203.281.5409036112-91472400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048254101.54810340112-91553450

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250304.8121.55014050112-91636400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

15~2262381~558.815 to 2236215062112-917110800

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Matsumoto
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support