(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Techno Disc Kyo【5 Pieces Per Package】

Techno Disc Kyo

Click this image to zoom it.

Move the mouse over the image to zoom

  • Techno Disc Kyo
  • Techno Disc Kyo
  • Volume Discount

•Model: Multiblade Disc
•Particle Size (#): 36
•Caution: · Please use protective glasses, an anti-dust mask and other protective gear. · Please use under maximum use rotation number. · Abrasion can disperse sparks, so avoid using near flammable substances.
•Number Contained In A Packet: 5 pcs.

Part Number

Configured Part Number is shown.

Part Number
TD10015-CEK-36
TD18022-CEK-36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(min-1(r.p.m))
Number Contained In A Packet

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10015136005 pcs.

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1802284005 pcs.

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Particle Size(#) 36
Caution · Please use protective glasses, an anti-dust mask and other protective gear. · Please use under maximum use rotation number. · Abrasion can disperse sparks, so avoid using near flammable substances. Number Contained In A Packet 5 pcs.

Additional Products in this Category

Tech Support