(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Blade Tool Mounting Stand

New Blade Tool Mounting Stand

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Ideal for setting tools to a tool holder and mounting/removing pull studs.
· Exchange is possible in comfortable positions for work, whether vertically or horizontally.
· Compact, reducing changeover time.
· Aluminum alloy is used for the taper contact part in order to prevent scratches on the tool part.

Part Number

Configured Part Number is shown.

LF-BT50

Part Number
LF-BT50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

L(mm) 245 W(mm) 125 H(mm) 174
H1(mm) 150 L1(mm) 100 L2(mm) 24
D(mm) 90 C(mm) 17.5 M(mm) 16.3

Please check the type/dimensions/specifications of the part LF-BT50 in the New Blade Tool Mounting Stand series.

Additional Products in this Category

Tech Support