(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel Brush Grainless Unilon

Wheel Brush Grainless Unilon
  • Volume Discount

[Features]
· Unilon Grit wheel brush. Non-abrasive Unilon.

Part Number

Configured Part Number is shown.

Part Number
YBP48
YBP50
YBP51
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Maximum Number of Rotation
(min-1)
1 Piece(s)Available

9 Days or more

326208000
1 Piece(s)Available

9 Days or more

5012.5258000
1 Piece(s)Available

49 Days or more

6516.5326000

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Hair material Nylon Mounting part Hole
Hole Diameter(mm) 10 Hair material details Non-abrasive UNILON Thickness(mm) 13

Additional Products in this Category

Tech Support