(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter Bullet Type

Carbide Cutter Bullet Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. Shell type carbide cutter.

Part Number

Configured Part Number is shown.

Part Number
RD5127C
RD616C
RS4127C
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Model Flute Shape Flute Diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

13 Days or more

shank diameter 3 mmCross Cut512.73000038-
1 Piece(s)Available

13 Days or more

shank diameter 6 mmCross Cut61626000-45
1 Piece(s)Available

15 Days or more

shank diameter 3 mmSpiral cut412.73400038-

Loading...

  1. 1

Basic Information

Shape Round tip type cylinder Shank Material All Carbide

Additional Products in this Category

Tech Support