(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hex Socket Long (Power-Type) mm-Sized Spare P3HT□

Hex Socket Long (Power-Type) mm-Sized Spare P3HT□
  • Volume Discount

[Applications]
· For impact wrenches

Part Number

Configured Part Number is shown.

P3HT6-150

Part Number
P3HT6-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Trusco Code 817-5400 Dimension ℓ(mm) 18
Dimension d1(mm) 10 Dimension D2(mm) 19 Mass(g) 107

Please check the type/dimensions/specifications of the part P3HT6-150 in the Hex Socket Long (Power-Type) mm-Sized Spare P3HT□ series.

Additional Products in this Category

Tech Support