(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Horsetail

NRS Carbide Bar, Horsetail
  • Volume Discount

•Shape: Round Tip Wooden Mold
•Shank Diameter Information (mm): 8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TCBT9200
TCBT9200K
TCBT9220
TCBT9220D
TCBT9400
TCBT9400C
TCBT9400K
TCBT9600C
TCBT9600K
TCBT9700-8
TCBT9700C
TCBT9700D-8
TCBT9700K
TCBT9800
TCBT9800-6
TCBT9800D
TCBTDX970-8
TCBTDX980
TCBTTA940
TCBTTA980
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut31338-
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmCross Cut31338-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut3638-
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmCross Cut3638-
1 Piece(s)Available

11 Days or more

Shank diameter 6 mmSpiral cut61950-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut61950-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut61950-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101965-
1 Piece(s)Available

8 Days or more

-Spiral cut1225708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut122570-
1 Piece(s)Available

8 Days or more

-Cross Cut1225708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut122570-
1 Piece(s)Available

8 Days or more

-Spiral cut1625708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut162570-
1 Piece(s)Available

8 Days or more

-Cross Cut1625708
1 Piece(s)Available

13 Days or more

-Cross Cut1225708
1 Piece(s)Available

8 Days or more

-Cross Cut1625708
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmAluminum Cut61950-
1 Piece(s)Available

9 Days or more

-Aluminum Cut1625708

Loading...

  1. 1

Basic Information

Shape Rounded wooden tip

Additional Products in this Category

Tech Support