(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter, Round Taper Tip Type

Carbide Cutter, Round Taper Tip Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. Tapered tip round carbide cutter.

Part Number

Configured Part Number is shown.

Part Number
RD5127L
RS822L
RS9527L
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Model Flute Shape Flute Diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

13 Days or more

shank diameter 3 mmCross Cut512.73000038-
1 Piece(s)Available

13 Days or more

shank diameter 6 mmSpiral cut82221000-45
1 Piece(s)Available

13 Days or more

shank diameter 6 mmSpiral cut9.52718000-45

Loading...

  1. 1

Basic Information

Shape Cone Rounded Tip Type Shank Material All Carbide

Additional Products in this Category

Tech Support