(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Ellipse

NRS Carbide Bar, Ellipse
  • Volume Discount

•Shape: Elliptic Tapered
•Shank Diameter Information (mm): 8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TCBT5200
TCBT5400
TCBT5550
TCBT5550C
TCBT5550K
TCBT5600-8
TCBT5600C
TCBT5600D-8
TCBT5850D
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut3838-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut61450-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut81965-
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross Cut81965-
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross Cut81965-
1 Piece(s)Available

9 Days or more

-Spiral cut1232778
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut123277-
1 Piece(s)Available

8 Days or more

-Cross Cut1232778
1 Piece(s)Available

8 Days or more

-Cross Cut1636808

Loading...

  1. 1

Basic Information

Shape Tapered oval tip

Additional Products in this Category

Tech Support