(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Nonwoven Fiber Disc
•Maximum Operating Rotation Speed (m/s): 63
Type | Non-woven fabric disc | Work material | General steel / Stainless Steel / Aluminum | Outer diameter Dimensions(mm) | 75 |
---|---|---|---|---|---|
Particle Size(#) | 600 | Maximum operating rotation speed(m/s) | 63 | Maximum Operating Circumferential Rotations(rpm) | 16050 |
Please check the type/dimensions/specifications of the part MQFC75S in the miniQuickFC series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy