(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thickness Gauge Color Sleeve Type

Thickness Gauge Color Sleeve Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • CS-65M-WH
  • CS-65M-BK
  • CS-65M-GR
  • Volume Discount

[Features]
・ Width 12.7mm.
・ Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
・ Inspects accurately by inserting it into a minute gap between two planes that is difficult to measure with a measuring instrument.
[Application]
・ Used for measuring gaps.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS-60M-BK
CS-60M-GR
CS-60M-WH
CS-65M-BK
CS-65M-GR
CS-65M-WH
CS-80M-BK
CS-80M-WH
CS-100MH-BK
CS-100MH-GR
CS-100MH-WH
CS-100MK-BK
CS-100MK-GR
CS-100MK-WH
CS-100ML-GR
CS-100ML-WH
CS-100MX-BK
CS-100MX-GR
CS-100MY-BK
CS-100MY-GR
CS-100MY-WH
CS-100MZ-GR
CS-100MZ-WH
CS-150MH-GR
CS-150MK-WH
CS-150ML-BK
CS-150MX-BK
CS-150MZ-WH
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Pieces
(Pieces)
Leaf Length
(mm)
Color Mass
(g)
Product Dimensions
(mm)
1 Piece(s)Available

8 Days or more

0.03~1.001975Black600.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.001975Green600.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.001975White600.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.002575Black800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~1.002575Green800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~1.002575White800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~3.001375Black600.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.03~3.001375White600.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.10 to 1.0010100Black800.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.10 to 1.0010100Green800.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.10 to 1.0010100White800.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.01~0.1010100Black300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10
1 Piece(s)Available

8 Days or more

0.01~0.1010100Green300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10
1 Piece(s)Available

8 Days or more

0.01~0.1010100White300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10
1 Piece(s)Available

8 Days or more

0.01~1.0019100Green800.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.01~1.0019100White800.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~3.0013100Black900.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.03~3.0013100Green900.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.03~1.0019100Black800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.0019100Green800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.0019100White800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.0025100Green1000.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~1.0025100White1000.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.10 to 1.0010150Green1100.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.01~0.1010150White400.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10
1 Piece(s)Available

8 Days or more

0.01~1.0019150Black1200.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~3.0013150Black1400.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

9 Days or more

0.03~1.0025150White1500.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00

Loading...

  1. 1

Basic Information

Leaf Width(mm) 12.7 Application For Measuring Gaps Leaf Removal Applicable
Material Carbon tool steel

Additional Products in this Category

Tech Support