(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thickness Gauge THG Series

Thickness Gauge THG Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

We provide standard items to you at this price.

Thickness Gauge:Related Image
Part Number
THG150MZ
THG172MA
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Pieces
(Pieces)
Leaf Length
(mm)
Combination Content of Leaf Thickness
(mm)
1 Piece(s)Available

7 Days or more

0.03 ~ 1.0251500.03 ~ 1.00
1 Piece(s)Available

Same day

Stock

0.04 ~ 0.39750.04 ~ 0.30

Loading...

  1. 1

Specifications

Thickness Gauge:Related Image

Model Number Leaf Length
(mm)
Number of Leaves
(sheets)
Combination Contents of Leaf Thickness
(mm)
No.
THG 172MA 759 0.04 0.05 0.06 0.07 0.08 0.10 0.15 0.20 0.30
172MB 100
172MC 150
65M 7525 0.03 0.04 0.05 0.06 0.07 0.08 0.09 0.10 0.11 0.12 0.13 0.14 0.15 0.20 0.25 0.30 0.35 0.40 0.45 0.50 0.60 0.70 0.80 0.90 1.00
100MZ 100
150MZ 150

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.