(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Metal Wrist Strap

Metal Wrist Strap
  • Volume Discount

•Product Model: Wrist Strap
•Specification: With Alligator Clip
•Ground Cord Length (m): 2.5
•Cord Total Length (cm): 68
•Coil Length (cm): 25

Part Number

Configured Part Number is shown.

Part Number
BSC-CS1401BT25
BSC-CS1403A25
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

8 Days or more

Hand Type with Adjuster4582205166126471-8976551 pc.
1 Piece(s)Available

8 Days or more

Band Type4582205166119471-8992581 pc.

Loading...

  1. 1

Basic Information

Product Model Wrist Strap Specifications With Alligator Clip Ground Cord Length(m) 2.5
Cord Total Length(cm) 68 Coil Length(cm) 25 Specifications Stainless Steel Band with Built-in 1 MΩ Resistor
Accessory Band, Cord, Alligator Clip Amount Of Content 1 pc.

Additional Products in this Category

Tech Support