(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrist Strap Cordless Type, Band Material: Rubber (with Conductive Fibers)

Wrist Strap Cordless Type, Band Material: Rubber (with Conductive Fibers)
  • Volume Discount

•Product Model: Wrist Strap
•Specification: Others
•Color: Blue
•Product Name: Wrist Strap ML-301C1A
•Manufacturer Model Number: ML-301C1A

PDF

Part Number

Configured Part Number is shown.

1-5248-01

 
Part Number
1-5248-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Specifications Other Color Blue
Band Material Rubber (With Conductive Fiber) Size(mm) 28X40X14 Product Name Wrist Strap ML-301C1A
Manufacturer Model Number ML-301C1A JAN Code 4562108501965 Weight(g) Approx. 20
Features Cordless type wrist strap. The band is made conductive fiber impregnated rubber. Uses corona discharge to remove static electricity. Amount Of Content 1 pc.

Additional Products in this Category

Tech Support