(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut

NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut
  • Volume Discount

•θ (°): 40
•Tip Angle (°): 60
•Runout accuracy (mm): 0.0025

Part Number

Configured Part Number is shown.

Part Number
LF2-TP-N
LF3-TP-N
LF4-TP-N
LF5-TP-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
M1
(mm)
N
(mm)
T
(mm)
d
(mm)
Mass
(g)
Nut mass
(g)
Nut Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

MT229.566.527.76128.530.8432.524260130φ34.7
1 Piece(s)Available

11 Days or more

MT33285.534.78155.551.053828510130φ34.7
1 Piece(s)Available

11 Days or more

MT447.5107.84510208.361.0753401210380φ45
1 Piece(s)Available

11 Days or more

MT5531366214261.57.31.0972.5542860860φ62

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A θ(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.0025

Additional Products in this Category

Tech Support