(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chuck Mate

Chuck Mate

Click this image to zoom it.

Move the mouse over the image to zoom

  • P Type
  • S Type
  • Volume Discount

•Feature: Soft jaw forming setup is done within 1 minute. Processing also completes in a short time. Even inexperienced people can do centering with single-action. Core runout accuracy is within 10 microns. Caliper measurements can be made without i
•Application: For soft jaw molding holder with chucked workpieces.

Part Number

Configured Part Number is shown.

Part Number
P-6-14
P-6-17
P-8-17
P-8-19
P-8-20
P-10-19
P-10-20
P-12N-25
S7-17
S9-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Chuck Outer Diameter
(mm)
Details Type Compatible Chuck Outer Diameter (in.) Pin Diameter
(mm)
Outer Diameter
(mm)
Maximum Machining Dimensions
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6152.4P Type (for Power Chuck)613.517085112-83881400
1 Piece(s)Available

8 Days or more

6152.4P Type (for Power Chuck)616.517085112-83961400
1 Piece(s)Available

8 Days or more

8203.2P Type (for Power Chuck)816.5220115112-84182800
1 Piece(s)Available

8 Days or more

8203.2P Type (for Power Chuck)818.5220115112-84262800
1 Piece(s)Available

8 Days or more

8203.2P Type (for Power Chuck)819.5220115156-66792800
1 Piece(s)Available

8 Days or more

10254P Type (for Power Chuck)1018.5260148112-84513500
1 Piece(s)Available

8 Days or more

10254P Type (for Power Chuck)1019.5260148156-66873500
1 Piece(s)Available

8 Days or more

12304.8P Type (for Power Chuck)1224.5318186405-58535300
1 Piece(s)Available

8 Days or more

7177.8S type (for scroll chuck)716.5230115103-23563100
1 Piece(s)Available

8 Days or more

9228.6S type (for scroll chuck)918.5270148103-23643900

Loading...

  1. 1

Basic Information

Type Soft Jaw Molding Jig / Soft Jaw Molding Holder Features Soft jaw forming setup is done within 1 minute. Processing also completes in a short time. Even inexperienced people can do centering with single-action. Core runout accuracy is within 10 microns. Caliper measurements can be made without installing permanent tooling. When using, open the chuck, insert 3 stop pins of chuck mate in the mounting hole of soft jaw, and then tighten the chuck. In the case of tension chuck, perform the reverse operation. Application For soft jaw molding holder with chucked workpieces.

Additional Products in this Category

Tech Support