(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi Functional Depth Gauge ANAGURA (Part Numbers)

Multi Functional Depth Gauge ANAGURA

Click this image to zoom it.

Move the mouse over the image to zoom

  • E-RD15B6
  • E-RD15B8
  • Volume Discount

Optimal for fine hole depth measurement, not to mention hook measurement and step measurement.
[Features]
· In response to customer requests, a product with a thicker hook width is now available.
[Applications]
· For measurement at various drilling sites.
[Material]
· Stainless steel (SUS420J2)

Part Number

Configured Part Number is shown.

E-RD15B8

Part Number
E-RD15B8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Measuring Range(mm) 0–150
Minimum Display(mm) 0.01 Instrumental Error(mm) 0.05 Overall Length(mm) 238
Base dimension(mm) 80 JAN Code 4582126961091 Mass(g) 350

Please check the type/dimensions/specifications of the part E-RD15B8 in the Multi Functional Depth Gauge ANAGURA series.

Additional Products in this Category

Tech Support