(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easy-to-use tool set in a tote bag.
[Features]
· Allows you to carry all belongings, not only tools.
· Set of basic tools for simple repair and maintenance.
·External Dimensions: 390 (W) X 350 (H) X 180 (D) mm.
· Internal dimensions: 380 (W) X 295 (H) X 170 (D) mm.
· Weight: 2.6 kg.
· Tote bag material: polyester.
· Tote bag weight: 650 g.
Tool Set / Tool Box Only | Tool Set | Set Content(Points) | 24 | Case Color | Black |
---|---|---|---|---|---|
Mass(g) | 2600 | Accessory | Tote bag (B-722) w/ tool hole | Set Content | Exchangeable Driver (+)No.00 / (-)2.5: D-52 / Exchangeable Driver (+)No.1 / (-)4.0: D-54 / Exchangeable Driver (+)No.2 / (-)5.5: D-58 / Nippers: N-9-150 / Heavy Snips: N-838 / Longnose Pliers: P-15-150 / Pliers: P-211Z-150 / Tweezers: P-87 / Panel Spanner 5.5 x 7 mm, Panel Spanner 8 x 10 mm, Panel Spanner 12 x 14 mm: W-76 /Hex Wrench 1.27 mm, Hex Wrench 1.5 mm, Hex Wrench 1.6 mm, Hex Wrench 2.0 Mm, Hex Wrench 2.4 mm, Hex Wrench 3.0 mm, Hex Wrench 3.2 mm: W-91 / Money Wrench: W-230-150 / Measuring Tape: Z-341 / Screw Pliers / LED Pocket Light / Cutter Knife / Work Gloves |
Volume(L) | 19 |
Please check the type/dimensions/specifications of the part S-372 in the Hand Tool Set S-372 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy