(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hand Tool Set

Hand Tool Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· For people frequently carrying tools around, such as site maintenance workers
· Adopts a caster bag to reduce the burden of carrying.
· Carefully selected tools used for equipment repair and maintenance.

Part Number

Configured Part Number is shown.

S-201

Part Number
S-201
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Set Content(Points) 37 Case Color Black
Mass(g) 5800 Accessory Caster Bag (B-701) with Tool Insert, Shoulder Harness, and Rain Cover Set Content Precision screwdriver (+) No. 0, Precision screwdriver (+) No. 1, Precision screwdriver (-) 1.2, Precision screwdriver (-) 1.8, Precision screwdriver (-) 2.3, Precision screwdriver (-) 3.0: D-20 / Replacement driver (+) No. 00 / (-) 2.5: D-52 /Replacement screwdriver (+) No. 1 / (-) 4.0: D - 54 / Phillips head screwdriver (+) No. 0: D-540-100 /Phillips head screwdriver (+) No. 2: D-555-100 / Flathead screwdriver (-) 5.5: D - 655 - 100 / Nut driver 5.5 mm: D-840 - 5.5 / Nut driver: 7 mm: D-840-7 / Soldering iron table: H-11 / Soldering iron with cap: H-250 / Solder: H-700 / Nipper: N-9-150 / Heavy snip: N-838 / Solder draw line: No. 3738 / Longnose pliers: P-15-150 / Pliers: P-43-175 / Tweezers: P-880 / Hexagonal wrench 0.71 mm, Hexagonal wrench 0.89 mm, Hexagonal wrench 1.27 mm, Hexagonal wrench 1.5 mm, Hexagonal wrench 1.6 mm, Hexagonal wrench 2.0 mm, Hexagonal wrench 2.5 mm, Hexagonal wrench 3.0 mm, Hexagonal wrench 4.0 mm: W-99 / Monkey Wrench: W-230-150 / Measuring tape: Z-341 / Screw pliers / Cutter knife / Work gloves / Casters: 2 pieces
Volume(L) 21

Please check the type/dimensions/specifications of the part S-201 in the Hand Tool Set series.

Additional Products in this Category

Tech Support