(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Tool Bag (Roll Up Case Type)

Tool Bag (Roll Up Case Type)
  • Volume Discount

A roll-up type tool box that can be stored compactly.
[Features]
· Pockets have gussets, so it is easy to put tools in them.
· The fall prevention cover was made to a minimum length to increase the visibility of the contents when spreading the case open.
· B-712 can be rolled up and stored in the optional B-711.
[Applications]
· Convenient for tool storage.

Part Number

Configured Part Number is shown.

B-712

Part Number
B-712
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Tool holder, bag Case Color Black
Mass(g) 270 Material Polyester Supplementary explanation 18 storage pockets. Pockets have gussets, so it is easy to put tools in them. The fall prevention cover was made to a minimum length to increase the visibility of the contents when spreading the case open.
Size(mm) 540 X 290 (When Spread)

Please check the type/dimensions/specifications of the part B-712 in the Tool Bag (Roll Up Case Type) series.

Additional Products in this Category

Tech Support