(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Replaceable Open End Type, Reversible, SCK

Torque Heads - Replaceable Open End Type, Reversible, SCK
  • Volume Discount

Wrench replacement head for head replaceable type torque wrench.
[Features]
· It can be reversed, so left tightening is also possible.
[Applications]
· SCK type replacement head.
· For tightening against walls or in narrow spaces of machinery.

Part Number

Configured Part Number is shown.

50SCK19

Part Number
50SCK19
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity in pack
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Replacement Head Head Replaceable Available Replaceable Head Type Open head
Head width(mm) 19 Friction pointer (Y/N) NA Applicable Torque Wrench N450LCK、SPCK、N50GCK、N500FCK、DLT-N50、DTC-N50EXL、N230LCK-DR、N450LCK-DR
Head Part (S)(mm) 44 Head Part (T)(mm) 10 Head Part (L1)(mm) 55
Head Part (φD1)(mm) 12 Head Part (φD2)(mm) 20 Quantity in pack 1 pc.

Please check the type/dimensions/specifications of the part 50SCK19 in the Torque Heads - Replaceable Open End Type, Reversible, SCK series.

Additional Products in this Category

Tech Support