(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Kanon Beam Type with Scale Plate, CNFK/NFK

Torque Wrenches - Kanon Beam Type with Scale Plate, CNFK/NFK
  • Volume Discount

[Features]
· Ideal for general tightening and inspection. A popular type fan-shaped plate scale.
· A simple construction that lasts long due to little abrasion.
· Robust and easy to handle.

Part Number

Configured Part Number is shown.

Part Number
N3FK
N6FK
N12FK
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Effective Length
(mm)
Head Part (H)
(mm)
Head Part (R)
(mm)
Scale plate (B)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

8 Days or more

1–30.1170155325751001 pc.
1 Piece(s)Available

8 Days or more

1–60.219017536.56852201 pc.
1 Piece(s)Available

10 Days or more

2~122023722243.56852501 pc.

Loading...

  1. 1

Basic Information

Product Type Dial Type Head Replaceable NA Torque Precision(±%) 3
Friction pointer (Y/N) NA Square Drive(mm) 6.35 Head Part (G)(mm) 7.5
Quantity in pack 1 pc.

Additional Products in this Category

Tech Support