(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PFB Phoenix Series Finishing Ball End Mill Steel Shank

PFB Phoenix Series Finishing Ball End Mill Steel Shank
  • Volume Discount

[Features]
· For finishing.
· It is flat and supports various machined surfaces.

PDF

Part Number

Configured Part Number is shown.

Part Number
PFB-R080SS08-S120
PFB-R100SS10-S130
PFB-R120SS12-S130
PFB-R160SS16-S140
PFB-R200SS20-S160
PFB-R250SS25-S160
PFB-R300SS32-S170
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Corner R
(mm)
Dimensions /L/D
(mm)
Tool No. Neck diameter /d2
(mm)
Shank Length ℓs
(mm)
1 Piece(s)Available

8 Days or more

812083654.57801400784
1 Piece(s)Available

8 Days or more

10130104584.57801401985
1 Piece(s)Available

8 Days or more

12130125412.54.578014021176
1 Piece(s)Available

8 Days or more

1614016644478014031476
1 Piece(s)Available

8 Days or more

2016020806478014041880
1 Piece(s)Available

8 Days or more

25160257510378014052285
1 Piece(s)Available

8 Days or more

30170329015378014062780
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Corner R
(mm)
Dimensions /L/D
(mm)
Tool No. Neck diameter /d2
(mm)
Shank Length ℓs
(mm)

Loading...

  1. 1

Basic Information

Mounting Method With handle Number of Flutes(sheet) 2 Machining Applications (2) Shape chamfering

Additional Products in this Category

Tech Support