(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Mounted Wheel Brush (Shaft Diameter 6 mm) with Nylon Wire Abrasive Grain

Shaft Mounted Wheel Brush (Shaft Diameter 6 mm) with Nylon Wire Abrasive Grain
  • Volume Discount

•Product Model: Wheel Brush
•Shaft Diameter (mm): 6
•Max. Rotational Speed (rpm): 15000
•Note: When working, always wear protective clothing such as safety helmet, safety glasses, etc.
•Shaft Length (mm): 30

Part Number

Configured Part Number is shown.

418842

Part Number
418842
Part NumberMinimum order quantityVolume DiscountDays to Ship Number Contained In A Packet
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Wheel Brush Brush Length(mm) 20 Major Diameter(mm) 80
Wire Diameter(mm) 1.1 Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 15000
Shaft length(mm) 30 Overall Length(mm) 51 Hair material Nylon wire with abrasive grain
Metal fitting diameter x metal fitting width(mm) 40x21 Particle Size 120 Material Shaft: Steel
Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. JAN Code 4017359419922 Trusco Code 752-1456
Mass(g) 77 Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part 418842 in the Shaft Mounted Wheel Brush (Shaft Diameter 6 mm) with Nylon Wire Abrasive Grain series.

Additional Products in this Category

Tech Support