(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Grindstone Don Hawk

Offset Grindstone Don Hawk
  • Volume Discount

•Thickness Dimension (mm): 6
•Hardness: P
•Number Contained In A Packet (sheet): 25

Part Number

Configured Part Number is shown.

Part Number
1000C91232
1000C91242
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
JAN Code Trusco Code
25 Piece(s)Available

9 Days or more

244962356682643772-9952
1 Piece(s)Available

10 Days or more

364962356682650772-9961

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 6
Hardness P Max. Rotational Speed(rpm) 13700 Number Contained In A Packet(sheet) 25

Additional Products in this Category

Tech Support