(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sand Belt (For Mini Belt Sanders)【30 Pieces Per Package】

Sand Belt (For Mini Belt Sanders)
  • Volume Discount

[Features]
· Standard sandpaper disc that does not clog easily and has excellent grinding ability.
· A wide range of highly-versatile particle sizes are available.
[Applications]
· Compatible materials: tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper

Part Number

Configured Part Number is shown.

SA1024

Part Number
SA1024
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Ordering unit

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 bag (30 pcs.)

Loading...

  1. 1

Basic Information

Useable Tools Electrical and pneumatic tools Width(mm) 8 Length(mm) 300
Particle Size(#) 240 JAN Code 4580120551546 Trusco Code 751-0373
Mass(g) 75 Ordering unit 1 bag (30 pcs.)

Please check the type/dimensions/specifications of the part SA1024 in the Sand Belt (For Mini Belt Sanders) series.

Additional Products in this Category

Tech Support