(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Endless Belt【1-10 Pieces Per Package】

Endless Belt
  • Volume Discount

•Useable Tool: Bench Equipment (Resinder, etc.)
•Abrasive: Alundum (Alumina) (AA or A)
•Feature: Install it on electric belt sander, etc. and use it for various applications including heavy-duty grinding and finish polishing of metals and non-iron metals. Capable of handling both dry polishing and wet polishing.
•Application: For removal of weld beads, deburring, removal of casting remains, removal of rough scratches, etc.

Part Number

Configured Part Number is shown.

Part Number
EB76-30
EB76-100
EB76-180
EB100-30
EBB-30
EBB-60
EBB-100
EBB-150
EBB-180
EBB-240
EBB-320
EBB-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Particle Size
(#)
Number Contained In A Packet
(piece)
1 Piece(s)Available

39 Days or more

76533305

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

7653310010
1 Piece(s)Available

47 Days or more

7653318010
1 Piece(s)Available

24 Days or more

100610305

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

100915305

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1009156010

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10091510010

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10091515010

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10091518010

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10091524010

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10091532010

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10091580010

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Abrasive material Alundum (Alumina) (AA or A) Features Install it on electric belt sander, etc. and use it for various applications including heavy-duty grinding and finish polishing of metals and non-iron metals. Capable of handling both dry polishing and wet polishing.
Application For removal of weld beads, deburring, removal of casting remains, removal of rough scratches, etc.

Additional Products in this Category

Tech Support