(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Cylinder/Ball Rubber Grindstone with Shank, DB【10 Pieces Per Package】

Mounted Points - Cylinder/Ball Rubber Grindstone with Shank, DB

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sphere
  • Cylindrical
  • Cylindrical
  • Cylindrical
  • Cylindrical
  • Cylindrical
  • Volume Discount

[Features]
· Using the elastic effect, a uniform cutting surface is obtained, which helps prevent scratching.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

Part Number
DB2044
DB2046
DB2103
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Grinding Wheel Outer Diameter
(mm)
Type Size
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2208Column, cylindrical20×50.04571130871625499-0366411 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4008Column, cylindrical20×50.04571130871663499-0374411 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1805Ball5×42.04571130871960499-0480221 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 30000 abrasive grain WA
Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support