(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Various Bit Types, CA Series【10 Pieces Per Package】 (Part Numbers)

Mounted Points - Various Bit Types, CA Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cylindrical
  • Cylindrical
  • Cylindrical
  • Cylindrical
  • Conical, No Tip
  • Sphere
  • Cylindrical, Horizontal
  • Cylindrical
  • Volume Discount

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

CA3204

Part Number
CA3204
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Grinding Wheel Outer Diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1203105000Column, cylindrical13×42.5PA4571130861343498-9392201 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support