(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Pink Grindstone with Shank, PA Abrasive Grain【20 Pieces Per Package】

Mounted Points - Pink Grindstone with Shank, PA Abrasive Grain

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Grindstone
•Grit Size (#): 80
•Shaft Diameter (mm): 3
•Max. Rotational Speed (rpm): 65000
•Number Contained In A Packet (Pieces): 20/pack

Part Number

Configured Part Number is shown.

Part Number
5111
5112
5113
5114
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tip diameter
(mm)
Grinding Wheel Length
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

310

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

610

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

810

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Model Grindstone Grit Size(#) 80 Shaft Diameter(mm) 3
Max. Rotational Speed(RPM) 65000 Number Contained In A Packet(Pieces) 20/pack

Additional Products in this Category

Tech Support