(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrocoated Diamond Bar Shaft Diameter 2.34 mm (Part Numbers)

Electrocoated Diamond Bar Shaft Diameter 2.34 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • AD1355
  • AD1406
  • AD1506
  • AD1604
  • AD1652
  • Volume Discount

[Features]
· Large diamond abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

Part Number

Configured Part Number is shown.

AD1237

Part Number
AD1237
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Shape Diamond Part Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

140Tapered, round tip2.58000049.51344571130850316823-0712

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34

Additional Products in this Category

Tech Support