(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Drill Polishing Machine
•JAN Code: 4582247450320
•Motor Rotation Speed (Details) (rpm): 7200
•Trusco Code: 481-6285
•Grindstone Material: electrodeposition CBN#170
Part Number
Configured Part Number is shown.
SMK-13
Product Model | Drill Polishing Machine | Motor Rotation Speed (Details)(rpm) | 7200 |
---|---|---|---|
Grindstone Material | electrodeposition CBN#170 | Motor output(W) | 100 |
Motor Rated Time(Minute) | 10 | Power Supply(V) | Single-phase 100 |
JAN Code | 4582247450320 | Trusco Code | 481-6285 |
Width(mm) | 205 | Depth(mm) | 80 |
Height(mm) | 110 | Mass(g) | 2000 |
Show More | |||
Cord Length(m) | 1.8 | Tip Grinding Angle(°) | 118 |
Features | · Easy hand drilling of holes is possible with available thinning. | Application | For hand drilling φ3.0-φ13.0 holes. |
Show Less |
Product Model | Drill Polishing Machine | Motor Rotation Speed (Details)(rpm) | 7200 | Grindstone Material | electrodeposition CBN#170 |
---|---|---|---|---|---|
Motor output(W) | 100 | Motor Rated Time(Minute) | 10 | Power Supply(V) | Single-phase 100 |
JAN Code | 4582247450320 | Trusco Code | 481-6285 | Width(mm) | 205 |
Depth(mm) | 80 | Height(mm) | 110 | Mass(g) | 2000 |
Cord Length(m) | 1.8 | Tip Grinding Angle(°) | 118 | Features | · Easy hand drilling of holes is possible with available thinning. |
Application | For hand drilling φ3.0-φ13.0 holes. |
Please check the type/dimensions/specifications of the part SMK-13 in the Drill Polishing Machine SMK-13 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy