(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tool Box - Compartmented Type, Super Pitch Deep, SP-3400DD

Tool Box - Compartmented Type, Super Pitch Deep, SP-3400DD
  • Volume Discount

•Mass (g): 1200
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 342×290×90
•Case Color: Clear/Green
•JAN Code: 4963241006247
•Effective Inner Dimension Frontage x Depth Height (mm): 328×237×80

Part Number

Configured Part Number is shown.

SP-3400DD

Part Number
SP-3400DD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Case Dimensions (Frontage x Depth x Height)(mm) 342×290×90 Mass(g) 1200 Case color Clear/Green
Effective inside dimensions (frontage x depth x height)(mm) 328×237×80 JAN Code 4963241006247 Trusco Code 487-4129

Please check the type/dimensions/specifications of the part SP-3400DD in the Tool Box - Compartmented Type, Super Pitch Deep, SP-3400DD series.

Additional Products in this Category

Tech Support