(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mister Parts Case

Mister Parts Case

Click this image to zoom it.

Move the mouse over the image to zoom

  • S​P​-​4​0​0​0​-​C​/​B
  • SP-4000-C/B
  • S​P​-​4​0​1​0​-​C​/B
  • S​P​-​4​0​2​0​-​C​/B
  • S​P​-​4​0​3​0​-​C​/B
  • Volume Discount

•Mass (g): 2000
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 424×375×72
•Case Color: Clear/Blue
•JAN Code: 4963241003031
•Effective Inner Dimension Frontage x Depth Height (mm): 400×280×61

Part Number

Configured Part Number is shown.

SP-4030-C/B

Part Number
SP-4030-C/B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Case Dimensions (Frontage x Depth x Height)(mm) 424×375×72 Mass(g) 2000 Case color Clear/Blue
Effective inside dimensions (frontage x depth x height)(mm) 400×280×61 JAN Code 4963241003031 Trusco Code 487-4200

Please check the type/dimensions/specifications of the part SP-4030-C/B in the Mister Parts Case series.

Additional Products in this Category

Tech Support