(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Nippers

Plastic Nippers
  • Volume Discount

[Features]
· The flat blade maintains superior sharpness.
· Equipped with a stopper for preventing misalignment of the blades.
[Applications]
· For plastic molding work.

Part Number

Configured Part Number is shown.

PNP190GS

Part Number
PNP190GS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 197
With or without Spring Available Plastic Cutting Performance(mmφ) 8 JAN Code 4960225270205
Trusco Code 475-4140 Mass(g) 220 Specification 1 With Spring
Specification 2 Straight blade Product Name Three Peaks Plastic Nippers 190 mm

Please check the type/dimensions/specifications of the part PNP190GS in the Plastic Nippers series.

Additional Products in this Category

Tech Support