(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrician's F Nipper

Electrician's F Nipper
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on Electrician's F Nipper, see the sections below:

Part Number

Configured Part Number is shown.

DN-215

Part Number
DN-215
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 225
With or without Spring NA Copper Wire Cutting Performance(mmφ) 4 VA (VVF) Wire Cutting Capacity(mmφ) 2.6 x 3 core
Wire cutting performance φ2.6 JAN Code 4960225470049 Trusco Code 469-8746
Mass(g) 310 Specification 1 A fall-prevention strap attachment hole on the product Product Name Three Peaks Electrical F Nippers 215 mm

Please check the type/dimensions/specifications of the part DN-215 in the Electrician's F Nipper series.

Additional Products in this Category

Tech Support