(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Wrenches - Hybrid Monkey Wrench, UM30

Adjustable Wrenches - Hybrid Monkey Wrench, UM30
  • Volume Discount

For complete product overview and details on Adjustable Wrenches - Hybrid Monkey Wrench, UM30 see the sections below:

Part Number

Configured Part Number is shown.

UM30

Part Number
UM30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 30 Overall Length(mm) 200 Mass(g) 170
Trusco Code 124-9029 JAN Code 4963202044738

Please check the type/dimensions/specifications of the part UM30 in the Adjustable Wrenches - Hybrid Monkey Wrench, UM30 series.

Additional Products in this Category

Tech Support