(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Set (Insertion Angle 12.7 mm) TS3100

Tool Set (Insertion Angle 12.7 mm) TS3100
  • Volume Discount

•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 45
•Tool Set Type: Double-Door Portable Type
•Mass (g): 12500
•Insertion Angle (mm): 12.7

PDF

Part Number

Configured Part Number is shown.

TS3100

 
Part Number
TS3100
Part NumberMinimum order quantityVolume DiscountDays to Ship Ordering Unit
1 Piece(s)Available

12 Days or more

1 Set

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 415×220×310
Set Content(Points) 45 Insertion Angle(mm) 12.7 Mass(g) 12500
JAN Code 4992676033474 Trusco Code 396-1222 Specifications Made in factory with JIS certification displayed
Ordering Unit 1 Set

Please check the type/dimensions/specifications of the part TS3100 in the Tool Set (Insertion Angle 12.7 mm) TS3100 series.

Additional Products in this Category

Tech Support