(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kyocera Boring Bit Holder E12Q-SDUCR07-16A

Kyocera Boring Bit Holder E12Q-SDUCR07-16A
  • Volume Discount

•Clearance Angle: 20°
•Clamp Shape: Screw On
•Compatible Tip: Compatible Tip: DC○○0702
•Number Contained In A Packet: 1 unit

Part Number

Configured Part Number is shown.

Part Number
E12Q-SDUCR07-16A
E12Q-SDUCR07-16A-2/3
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN Code Trusco Code Specifications Number Contained In A Packet
1 Piece(s)Available

10 Days or more

4960664593255647-7577Dynamic Bar: Excellent chip discharge performance, high holder rigidity, and anti-chatter functionality ensure finished surface and dimensional accuracy, with oil hole.1 unit
1 Piece(s)Available

11 Days or more

4960664593279647-7585Dynamic Bar: Excellent chip discharge performance, high holder rigidity, and anti-chatter functionality ensure finished surface and dimensional accuracy, full length: 2/3 type, with oil hole.1 unit

Loading...

  1. 1

Basic Information

Application Internal Diameter / Inner diameter profiling Clamp Shape Screw-on Clearance angle 20°
Compatible Tip Compatible Tip: DC○○0702 Number Contained In A Packet 1 unit

Additional Products in this Category

Tech Support