(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...CTUP Type (Inner Diameter Machining)

S...CTUP Type (Inner Diameter Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clamp Shape: Clamp On
•Protrusion Length d: Up to 3
•θ: 0°

Part Number

Configured Part Number is shown.

Part Number
S20Q-CTUPL11-27
S25X-CTUPL16-34
S25X-CTUPR16-34
S32S-CTUPL16-43
S32S-CTUPR16-43
S40X-CTUPL16-50
S40X-CTUPR16-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
Sheet Wrench Standard corner R (rε) Clamp set Sheet stop screw
1 Piece(s)Available

11 Days or more

27Left-hand180201813.51.340-FH-2.50.4CPS-2-
1 Piece(s)Available

11 Days or more

34Left-hand2202523171.060-LW-30.8CPS-3-
1 Piece(s)Available

10 Days or more

34Right-hand2202523171.060-LW-30.8CPS-3-
1 Piece(s)Available

11 Days or more

43Left-hand250323021.51.070KPT-32LW-30.8CPS-3-
1 Piece(s)Available

11 Days or more

43Right-hand250323021.51.070KPT-32LW-30.8CPS-3-
1 Piece(s)Available

10 Days or more

50Left-hand3154037251.080KPT-32LW-30.8CPS-3SP3X10
1 Piece(s)Available

11 Days or more

50Right-hand3154037251.080KPT-32LW-30.8CPS-3SP3X10

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Clamp-on
Protrusion length (L/D) Up to 3 Lubrication Hole Y/N NA θ

Additional Products in this Category

Tech Support