(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noga, Grip Handle (for Holder)

Noga, Grip Handle (for Holder)
  • Volume Discount

•Use: Others
•JAN Code: 7290005391958
•Trusco Code: 447-0427
•Overall Length (mm): 113

PDF

Part Number

Configured Part Number is shown.

EL0608

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ApplicationOtherOverall Length(mm)113
JAN Code7290005391958 Trusco Code447-0427
Part Number
EL0608
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Application Other Overall Length(mm) 113 JAN Code 7290005391958
Trusco Code 447-0427

Please check the type/dimensions/specifications of the part EL0608 in the Noga, Grip Handle (for Holder) series.

Additional Products in this Category

Tech Support