(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Counter Sink (Blade for Outer Diameter Chamfering)

Part Number

Configured Part Number is shown.

Part Number
KP02-300-14
KP02-305-14
KP02-310-14
KP02-315-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Chamfer angle
(°)
No. of Corners JAN Code Trusco Code Mass
(g)
Model Type Applicable Body
1 Piece(s)Available

8 Days or more

9014534644065652404-476262-18 90°KP02-010/015
1 Piece(s)Available

8 Days or more

9014534644065690404-477162-18 60°KP02-020
1 Piece(s)Available

8 Days or more

9024534644065737404-4789332-36~80-120 90°KP02-030~166
1 Piece(s)Available

8 Days or more

6024534644065775404-4797382-36~40-80 60°KP02-050/105/156

Loading...

  1. 1

Basic Information

Rake angle of blade tip(°) 14 Material High-Speed Steel

Additional Products in this Category

Tech Support