(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Back Seat Mini Chamfer - Long Reach 90° Blade, 105 mm Length, MC

Back Seat Mini Chamfer - Long Reach 90° Blade, 105 mm Length, MC
  • Volume Discount

•Point Angle(θ): 90
•Coating Type: TiAlN
•Overall Length (mm): 105

Part Number

Configured Part Number is shown.

Part Number
MC0404C16LA90
MC0505C20LA90
MC0808D28LA90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

444534644073909441-3351
1 Piece(s)Available

10 Days or more

554534644073954441-3407
1 Piece(s)Available

10 Days or more

884534644074036441-3482
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Tip angle (θ) 90 Coating Type TiAlN Overall Length(mm) 105

Additional Products in this Category

Tech Support