(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Used when cleaning out bolts/screws.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
· Convenient for storage as it is a set of main sizes.
· Used when cleaning out bolts/screws.
[Applications]
· Metric coarse thread alteration.
[Material]
· Low Alloy Steel (SKS)
Part Number
Configured Part Number is shown.
THD-CSET
Tap Type | Die | JAN Code | 4989999391565 |
---|---|---|---|
Trusco Code | 768-1674 | Application | Metric Coarse Thread Alteration |
Set Content | TD6-4X0.7、TD6-5X0.8、TD6-6X1.0、TD6-8X1.25、TD6-10X1.5、TD6-12X1.75、TD6-14X2.0、TD6-16X2.0、TD6-20X2.5、TD6-24X3.0 | Features | · Use when cleaning out bolts or screws. · Operations can be performed with a monkey wrench. · This product can be used in place of a round die when modifying the screw thread ridges. · Since this product consists of set parts in the main sizes, storage is convenient. · Use when cleaning out bolts or screws. |
Tap Type | Die | JAN Code | 4989999391565 | Trusco Code | 768-1674 |
---|---|---|---|---|---|
Application | Metric Coarse Thread Alteration | Set Content | TD6-4X0.7、TD6-5X0.8、TD6-6X1.0、TD6-8X1.25、TD6-10X1.5、TD6-12X1.75、TD6-14X2.0、TD6-16X2.0、TD6-20X2.5、TD6-24X3.0 | Features | · Use when cleaning out bolts or screws. · Operations can be performed with a monkey wrench. · This product can be used in place of a round die when modifying the screw thread ridges. · Since this product consists of set parts in the main sizes, storage is convenient. · Use when cleaning out bolts or screws. |
Please check the type/dimensions/specifications of the part THD-CSET in the Threading Tools - Re-Threading Die Set, Hexagonal, Metric Coarse Screw series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy